IESNA:LM-63-2002
[TEST]P1590778
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-586-6)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]9/7/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-35-L92765-W2A-3500K
[LUMINAIRE]2X4 3500 LUMEN CGTX TROFFER WITH VividTune LEDS AT 3500K CCT
[MORE] WITH FROSTED SMOOTH LENS
[LAMP]3500K CCT, 90 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION]  Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3919
TILT=NONE
1 -1 1 37 5 1 1 2 4 0
1 1 33.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1329.5 1332.7 1328.5 1322.3 1312 1300.6 1285.1 1267.5 1246.8 1224
1197.1 1169.2 1140.2 1104 1068.8 1031.6 993.3 951.9 909.5 866
815.3 767.7 719.1 668.4 614.6 558.7 506 452.1 396.3 341.4
288.7 235.9 185.2 132.4 83.8 38.3 0
1329.5 1329.5 1325.4 1319.2 1309.9 1297.5 1282 1265.4 1244.7 1221.9
1196.1 1167.1 1136.1 1101.9 1066.7 1030.5 990.2 948.8 906.4 861.9
813.2 765.7 716 664.3 611.5 558.7 502.8 449 393.2 339.4
284.5 232.8 181.1 130.4 82.8 36.2 0
1329.5 1327.5 1324.4 1318.2 1308.9 1296.4 1280.9 1263.3 1242.6 1219.9
1194 1165 1133 1099.9 1065.7 1028.5 989.1 946.7 903.3 857.7
812.2 762.5 715 661.2 606.3 555.6 498.7 443.9 388 332.1
279.4 228.7 174.9 128.3 79.7 35.2 0
1329.5 1328.5 1325.4 1318.2 1308.9 1296.4 1282 1264.4 1243.7 1220.9
1195 1166.1 1136.1 1101.9 1065.7 1028.5 988.1 945.7 903.3 856.7
809.1 760.5 710.8 658 605.3 550.4 493.5 437.7 381.8 329
272.1 220.4 171.8 123.1 76.6 34.1 0
1329.5 1331.6 1327.5 1321.3 1312 1299.5 1284 1266.4 1244.7 1223
1195 1166.1 1136.1 1101.9 1065.7 1026.4 987.1 945.7 901.2 855.7
808.1 758.4 707.7 654.9 600.1 546.3 490.4 436.6 379.7 324.9
269 218.3 167.6 120 75.5 34.1 0
